75 Ohm Coax Cable

Belden has set the worldwide broadcast cable standard for decades, getting its start with the award-winning digital precision video coax line in 1995. Our 75 Ohm Coax Cables handle frequencies from 12 GHz to 3 GHz, ensuring reliable signal integrity and exceptional broadcast quality in high-resolution applications. Designed to carry audio and video signals through the cable in the most efficient way possible, they lose very little signal strength along the way.

Features & Benefits

  • Crush Resistant: Made of a specially formulated, gas-injected, high-density foam polyethylene that is tougher than standard polyethylene
  • Easy Stripping and Improved Reliability: High-end, skin-foam insulation technology process provides the right amount of conductor adhesion
  • Low Loss for High Performance: Significant return loss headroom accounts for potential loss elsewhere in the transmission line
  • Tolerates Rough Installation: Resists deformation and maintains impedance and return loss
Rating Type Environment Technical Data
12.0 GHz Mini RG-59 Riser4855R
RG-59 Riser4505R
RG-6 Riser4694R
Plenum4694P
Series 7 Riser4794R
RG-11 Riser4731R
6.0 GHz Ultra-miniature Riser179DT
Mini RG-59Riser1855A
Plenum1855P
RG-59 Riser1505A
Plenum1506A
Flexible1505F
RG-6 Riser1694A
Plenum1695A
Flexible1694F
Riser/Waterblock1694RW
Series 7 Riser1794A
RG-11 Riser7731A
Plenum7732A
Riser/Waterblock7731RW
4.5 GHz RG-6 Waterblock1694WB
RG-11 Waterblock7731WB
3.0 GHz Mini RG-59 Riser1694A
Plenum1371R
RG-59 Riser1370R
Plenum1370P
RG-6 Riser1369R
Plenum1369P
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Nom Characteristic Impedance
      Clear
        Nom Characteristic Impedance@High Freq10
        Clear
          Shielding
          Clear
            RG / Series Type
            Clear
              Conductor Size
              Clear
                Conductor Configuration
                Clear
                  Max Operating Frequency
                  Clear
                    Environmental Space
                    Clear
                      Jacket
                      Clear
                        Conductor Material and Stranding
                        Clear
                          Product Category
                          Clear
                            UL Voltage Rating
                            Clear
                              Insulation Material
                              Clear
                                UL AWM Style Compliance
                                Clear
                                  Data Category
                                  Clear
                                    Military Compliance
                                    Clear
                                      Bonded-Pair
                                      Clear
                                        UL Temp Rating
                                        Clear
                                          Trademark
                                          Clear
                                            NEC/(UL) Compliance
                                            Clear
                                              Search Products By Word or Phrase
                                              Your query has an error: Request Error.
                                              Resources
                                              Catalogs
                                              Technical Resources

                                              Belden product updates

                                              Be among the first to receive important product updates, insights and news.