Power over Ethernet (PoE) Injectors
Hirschmann PoE Injectors are built with industrial-grade housings and specific features to provide reliable power for industrial applications. For new or retrofit applications in need of maximum power without device limitations, these injectors provide a high port count and up to 240W of power. Choose between active (integrated power supply) or passive (standalone module) devices for increased flexibility.
Features & Benefits
- High Efficiency for State-of-the-Art Technology: PoE injectors satisfy the growing demand of energy-hungry devices
- Maximum Power & Flexibility: Maintain current infrastructure while adding high PoE power to new and existing applications
Your query has an error: Request Error.
Resources
Product Bulletin
Catalogs
Selection Guides