HDMI and DVI Assemblies
When you don’t have the resources or time to make your own cables, buying assemblies is easy and economical. Belden's line of molded AV assemblies includes a range of outputs: locking HDMI, high-speed HDMI, mini HDMI, micro HDMI, DVI-D, and DVI-I. Assemblies come in various standard lengths ranging from 2 ft to 100 ft. All assemblies are UL Listed and meet Belden performance standards to ensure field reliability.
Features & Benefits
- Made for Today's Technology: HDMI supports UHD/4K, DVI has transfer rates of up to 9.9 Gb/s and offers easy installation in tight spaces
- Built to Last: Designed for unmatched high lifecycle performance, quality and longevity
HDMI Product Variations
DVI Product Variations
Resources
Product Bulletins
Certification
Portals