LioN-Safety I/O Modules
Bring the most common communication mechanisms together to connect safety inputs, safety outputs, non-safety I/Os and IO-Link signals via a single LioN-Safety I/O module that meets the highest safety requirements. Compact and ruggedized, both the safety-only input module and the flexible safety mixed module seamlessly integrate real-time safety sensor and actuator signals into PLC environments, enabling functional safety in highly automated environments.
Features & Benefits
- Fast Parametrization: Easily integrate the modules into your PLC’s engineering tool with standardized device description files that transmit safety data and diagnostics.
- Easy Configuration: Tool calling interface (TCI)-supported for simple integration into PLC engineering tools, leveraging the BELDEN PROFIsafe and CIP Safety Configurator.
- Maximum Flexibility: Connect safety I/O, non-safety I/Os or IO-Link signals via one single safety module for added versatility in safety-related tasks with our mixed module option.
- IIoT-Ready: Benefit from direct cloud communication due to the safety I/O modules’ support of four IIoT protocols, including OPC UA, MQTT, REST API and CoAP.
- Safe Operations: Use PROFINET (PROFIsafe) or EtherNet/IP (CIP Safety*) I/O modules in functional safety applications, and benefit from TÜV Rheinland-certification up to up to SIL 3, Cat 4 and Performance Level e (PLe). *LioN-Safety CIP Safety Protocol variant will be available late 2024
Safety I/O Modules
Resources