Industrial Copper RJ45 Connectors

Belden offers a wide range of high quality, reliable RJ45 connectors for efficient field termination. With options rated for protection from water, dust, contact, vibration, heat and flame, these connectors deliver excellent signal protection even in rugged industrial operating conditions.

Features & Benefits

  • Ensure Network Uptime: RJ45 Connectors from Belden offer unmatched reliability
  • Save Critical Time: Faster troubleshooting and cable termination capabilities
  • Withstand Harsh Industrial Elements: Including noise, vibration and extreme operating temperatures
  • Technical Details
Cordsets
Speed Connector Conductor Shielding IP Rating Part Number Technical Data
Cat6 RJ45 Solid Unshielded IP67 E600XX Download
IP20 E601XX Download
Shielded IP67 E604XX Download
IP20 E605XX Download
Rugged RJ45 Solid Unshielded IP20 R601XX Download
Shielded R605XX Download
Cat5e RJ45 Solid Unshielded IP67 E500XX Download
IP20 E501XX Download
Stranded Unshielded IP67 E502XX Download
IP20 E503XX Download
Solid Shielded IP67 E504XX Download
IP20 E505XX Download
Stranded Shielded IP67 E506XX Download
IP20 E507XX Download
Solid Shielded IP67 E508XX Download
IP20 E509XX Download
Plugs & jacks
CategorySpeedShielding IP RatingPart Number Technical Data
Modular Jacks Cat6a Unshielded IP67 E100A01 Download
Shielded IP67 E100A2 Download
Cat6 Unshielded IP67E100601Product Detail
Shielded IP67 E100602Product Detail
Cat5e Unshielded IP67E100501Product Detail
Shielded IP67 E100502 Download
Plug Kits Cat6a Unshielded/Shielded IP67 E300A04 Download
Cat5e Unshielded IP67 E300501Product Detail
Shielded IP67 E300502Product Detail
Field-installable Metal Body Ruggedized Configurable Angled Plug Cat6a Unshielded/ShieldedIP20 R301606 Download
Field-installable Metal Body Ruggedized Plug Cat6a Unshielded/Shielded IP20R301601Product Detail
R301602Product Detail
R301603Product Detail
R301604Product Detail
faceplates and mount boxes
Category IP Rating Gang/Port Part Number Technical Data
Stainless Steel Faceplates IP67 Single 1 port E200001Product Detail
Single 2 port E200002Product Detail
Double 4 port E200004Product Detail
Surface Mount Boxes IP67 1 port E200101Product Detail
2 port E200102Product Detail
3 port E200103Product Detail
4 port 3200104Product Detail
TOOLS
Description Part Number Technical Data
Hand Tool E400001Product Detail
Cable Stripper E400003Product Detail
Connecting ToolAX100749 Download
Tool Pouch C0054642N/A
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Search Products By Word or Phrase
      Your query has an error: Request Error.

      Belden product updates

      Be among the first to receive important product updates, insights and news.