Microphone Cable
Belden Microphone Cables are available in a variety of high-performance analog and digital options that withstand constant handling and use, as well as deployable cables for harsh environments. Belden also offers a variety of cables with specialty options, such as small diameters, high flexibility and pulling tensions up to 250 lbs.
Features & Benefits
- High Performance: Our microphone cables are made with high-conductivity copper
- Withstands Constant Use: Flexible EPDM rubber jackets are built to last
- Experience Less Distortion: Cables feature low capacitance
Your query has an error: Request Error.
Resources
Catalogs