Multi-Pair Cable

A Multi-Pair Cable is an electronic cable that consists of multiple groups of twisted-pair circuits. This construction allows many wires to be bundled into one package, reducing electromagnetic interference and crosstalk, as well as providing easier installation.

Features & Benefits

  • Dependable Signaling: Ideal for critical applications like telecommunications, water meters, thermometers, instrumentation and control panels, etc.
  • Easier Installation: Bundling multiple wires within one cable allows for faster wire installation
  • Prevent Downtime: Multi-pair cable offers consistency and reliability to your operations, guarding against crosstalk and electromagnetic interference
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Environmental Space
      Clear
        Nom Characteristic Impedance
        Clear
          Nom Characteristic Impedance@High Freq10
          Clear
            Conductor Size
            Clear
              Product Category
              Clear
                Shielding
                Clear
                  Jacket
                  Clear
                    Conductor Material and Stranding
                    Clear
                      UL voltage rating
                      Clear
                        Insulation Material
                        Clear
                          Conductor Configuration
                          Clear
                            UL Voltage Rating
                            Clear
                              RG / Series Type
                              Clear
                                UL AWM Style Compliance
                                Clear
                                  Data Category
                                  Clear
                                    Military Compliance
                                    Clear
                                      Max Operating Frequency
                                      Clear
                                        Bonded-Pair
                                        Clear
                                          UL Temp Rating
                                          Clear
                                            Trademark
                                            Clear
                                              NEC/(UL) Compliance
                                              Clear
                                                Search Products By Word or Phrase
                                                Your query has an error: Request Error.