Data Highway Plus/Blue Hose Cable
Belden's Blue Hose cable is a robust physical media for the transmission of PLC/DCS signals across the factory floor. Leading the way for Data Highway applications, Belden Blue Hose (9463) cables provide the robust interface needed for connecting programmable logic control (PLC) processors, I/O devices, and other devices on the factory floor. Backed by years of research and development, each Belden Blue Hose cable is manufactured to exacting quality standards.
Features & Benefits
- Built for the Control Layer: Engineered to be utilized in the Control Layer it can meet the needs of high throughput industrial applications
- High Reliability: Designed specifically to protect against crush and impact in hazardous and industrial environments
- Product Flexibility: Experience a wide variety of Blue Hose constructions, allowing for installation flexibility unlike other communication cables
Resources
Product Bulletin