Power Supplies & Cables

Hirschmann’s wide range of AC and DC Power Supplies and Cables are cost-effective and provide reliable power in rugged industrial applications. With power supply units supporting 100 to 240 VAC, 100 to 375 VDC or units that convert to 24 VDC or 48 VDC there is a solution for any network. For applications where water is present, choose between two IP67 models and convenient DIN rail mounting.

Features & Benefits

  • Increased Reliability: Without fail, connection cables power switches with high-voltage power supplies
  • Reliable Power: Ideal for sensitive loads in industrial automation environments where equipment is exposed to harsh conditions
  • Tested for Safety: Solutions have all relevant approvals and have been tested for electromagnetic interference and safety
  • Cost-efficient: Easy-to-install power supply variants with high efficiency
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.