M-FAST SFP-SM/LC

SFP Fiberoptic Fast-Ethernet Transceiver SM

...
SFP Fiberoptic Fast-Ethernet Transceiver SM with LC connector

Regions Available: Global
Get Product Alerts

Specifications
Product description

Type

M-FAST SFP-SM/LC

Description

SFP Fiberoptic Fast-Ethernet Transceiver SM

Port type and quantity

1 x 100 Mbit/s with LC connector

Network size - length of cable

Single mode fiber (SM) 9/125 µm

0 - 25 km (Link Budget at 1310 nm = 0 - 13 dB; A = 0.4 dB/km, D = 3,5 ps/(nm*km))

Power requirements

Operating Voltage

power supply via the switch

Power consumption

1 W

Software

Diagnostics

Optical input and output power, transceiver temperature

Ambient conditions

Operating temperature

0-+60 °C

MTBF (Telecordia SR-332 Issue 3) @ 25°C

652 Years

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

13.4 mm x 8.5 mm x 56.5 mm

Weight

34 g

Mounting

SFP slot

Protection class

IP20

Mechanical stability

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Approvals

Safety of information technology equipment

EN60950

Hazardous locations

depending on deployed switch

Shipbuilding

depending on deployed switch

Reliability

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery

SFP module

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

History

Update and Revision

Revision Number: 0.108 Revision Date: 04-02-2025

Part Numbers
Item # Type
943866001 M-FAST SFP-SM/LC