Hirschmann BXP Switches
Part of the proven BOBCAT family of managed switches, Hirschmann BXP provides robust security features and a space-saving, yet ruggedized design that is optimal for rail rolling stock applications. The Hirschmann BXP supports real-time communications, seamless redundancy protocols (HSR/PRP). BXP has attained multiple international and industry certifications and meets essential rail rolling stock standards, such as EN 50155, EN 50121 and EN 45545.
Features & Benefits
- High port density, including 20-port and 28-port variants, to connect more network devices.
- Power over Ethernet (PoE ++) with up to 120 W to meet the needs of onboard devices with high power demands.
- Robust bandwidth and speed capabilities with up to 6x 10 Gigabit Ethernet (GE) ports to support future-ready networks.
Variant |
Port Type and Quantity | Article Number | PoE+ | Software Layer type |
Product Detail |
---|---|---|---|---|---|
BXP62-20TX-EECC-HV-2A |
6 x 1000/2500/10G BASE-T |
942334001 | Yes (14 ports) | 2 |
More information |
BXP62-20TX-EECC-HV-3A * |
6 x 1000/2500/10G BASE-T |
942334002 | Yes (14 ports) | 3 | More information |
BXP62-28TX-EECC-HV-2A | 6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334003 | Yes (20 ports) | 2 |
More information |
BXP62-28TX-EECC-HV-3A | 6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334004 | Yes (20 ports) |
3 |
More information |
BXP62-20TX-EECC-HV-2A-BP | 6 x 1000/2500/10G BASE-T 14 x 10/100/1000 BASE-T ports |
942334005 | Yes (14 ports) |
2 |
More information |
BXP62-20TX-EECC-HV-3A-BP | 6 x 1000/2500/10G BASE-T 14 x 10/100/1000 BASE-T ports |
942334006 | Yes (14 ports) |
3 |
More information |
BXP62-28TX-EECC-HV-2A-BP | 6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334007 | Yes (20 ports) | 2 |
More information |
BXP62-28TX-EECC-HV-3A-BP | 6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334008 | Yes (20 ports) |
3 |
More information |
BXP60-20TX-EECC-HV-2A | 6 x 1000/2500/10G BASE-T 14 x 10/100/1000 BASE-T ports |
942334009 | No |
2 |
Coming soon |
BXP60-20TX-EECC-HV-3A | 6 x 1000/2500/10G BASE-T 14 x 10/100/1000 BASE-T ports |
942334010 | No |
3 |
Coming soon |
BXP60-28TX-EECC-HV-2A | 6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334011 | No |
2 |
Coming soon |
BXP60-28TX-EECC-HV-3A | 6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334012 | No |
3 |
Coming soon |
BXP60-20TX-EECC-HV-2A-BP |
6 x 1000/2500/10G BASE-T 14 x 10/100/1000 BASE-T ports |
942334013 | No |
2 |
Coming soon |
BXP60-20TX-EECC-HV-3A-BP |
6 x 1000/2500/10G BASE-T 14 x 10/100/1000 BASE-T ports |
942334014 | No |
3 |
Coming soon |
BXP60-28TX-EECC-HV-2A-BP |
6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334015 | No |
2 |
Coming soon |
BXP60-28TX-EECC-HV-3A-BP | 6 x 1000/2500/10G BASE-T 22 x 10/100/1000 BASE-T ports |
942334016 | No |
3 |
Coming soon |
Your query has an error: Request Error.
Related Products
Resources