...

MDVO-Style Wallplates

Compatible with all MDVO-style UTP and Multimedia Modules, MDVO Faceplates are designed for maximum flexibility, durability, aesthetics and manageability. They are available in a variety of styles, colors and port configurations to meet all work area outlet application needs.

Features & Benefits

  • Capacity Options: Accepts 1, 4, 8 or 12 MDVO, EZ-MDVO or MDVO Multimedia Modules
  • Better Patch Cord Protection: Optimizes patch cord bend radius control
  • Excellent Versatility: Can accommodate flush-mount or surface-mount installations
  • Color that Lasts: Fire-retardant plastic with UV stabilizer prevents color degradation
Type Part Numbers Port Count Tech Data
MDVO Single-gang Faceplates Download 1-port, 8-portProduct Detail
MDVO Double-gang Faceplates 12-port
MDVO Angled Entry Faceplates 4-port
View:
    Sort by:
    Filter Type Results
    Reset all

    Footprint/Type
    Clear
      Front Connection
      Clear
        Environmental Space
        Clear
          Trademark
          Clear
            Search Products By Word or Phrase
            Your query has an error: Request Error.