Rack and Cabinet Shelves

Belden’s Rack and Cabinet Shelves meet your specific hosting requirements, including cantilevered and 4-point mounted shelves for non-rack-mount components. Compatible with 19" mount racks and cabinets, shelves are available as solid or vented for improved airflow. Fixed, sliding, or sliding/rotating options are also available. Various options allow for load ratings between 25 lbs and 200 lbs.

Features & Benefits

  • Right-Size Shelf Selection: Depths of 12 in to 36 in available; choose from cantilevered or 4-point mount shelves
  • Customize Shelves: Meet specific requirements with many options: various load ratings; fixed, sliding, or sliding/rotating; solid or vented
  • No Separate Hardware: Shelves include mounting hardware; standard color is black (other custom colors available for volume orders)

Rack & Cabinet Shelves 

DescriptionDepth**Load RatingBelden Part Number
19" Heavy-Duty Sliding Adjustable Shelf (Vented), 4-Point Mounting 24"100 lbs9013-1924
19" Sliding Rotating Keyboard Shelf N/A N/A9015-1909
19" Heavy-Duty Adjustable Shelf (Vented), 4-Point Mounting 24"150 lbs9010-1924
19" Heavy Duty Adjustable Shelf (Vented), 4-Point Mounting 30"150 lbs9010-1930
19" Heavy Duty Adjustable Shelf (Vented), 4-Point Mounting 36"150 lbs9010-1936
19" Flush Mount Cantilevered Shelf (Vented) Compatible with 27.5" Deep Wall Mount Enclosures 12"50 lbs9011-1912
19" Flush Mount Cantilevered Shelf (Vented) 18"50 lbs9011-1918
19" Flush Mount Cantilevered Shelf (Vented) 18"25 lbs9011-1918-16
19" Flush Mount Cantilevered Shelf (Solid) 18" 50"9012-1918
19" Flush Mount Cantilevered Shelf (Solid) 18"25 lbs9012-1918-16
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.