Broadcast and Satellite Coax Cable
Ensure clear signals and enhance conductivity with Belden’s comprehensive portfolio of CATV and satellite cable solutions. These cables can be relied on to transmit high-frequency, high-bandwidth video and audio signals to satellite receivers or screens. They are available in indoor (CM, CMR or CMP); messengered and burial versions; designed to meet or exceed industry standards; and offered in three shield options (dual shield, tri shield or quad shield).
Features & Benefits
- Built to Last: Cables are crush resistant and corrosion resistant
- Excellent Interference Protection: Designed to prevent high-frequency RF leakage
RG-59 Product Variations
RG-6 Product Variations
RG-11 Product Variations
Available Region
Nom Characteristic Impedance@High Freq10
Nom Characteristic Impedance
Shielding
RG / Series Type
Conductor Size
Conductor Configuration
Max Operating Frequency
Environmental Space
Jacket
Conductor Material and Stranding
Product Category
UL Voltage Rating
Insulation Material
UL AWM Style Compliance
Data Category
Military Compliance
Bonded-Pair
UL Temp Rating
Trademark
NEC/(UL) Compliance
Your query has an error: Request Error.
Resources
Product Bulletins
Brochures