Distribution Tight-Buffered Fiber Cable
Tight-Buffered Fiber Cables are one of Belden’s best-selling, most popular fiber cabling systems for enterprise applications, including intra-building backbones and horizontal and vertical installations. They’re available in fiber counts ranging from two to 144 and designed for indoor and indoor/outdoor applications. Distribution cables are offered in plenum and riser versions for flame resistance, as well as in unitized and non-unitized constructions that fit a wide array of environments. Their 900 µm tight-buffered fibers allow for fast installation and easy termination with FiberExpress (FX) Fusion Splice-On Connectors.
Features & Benefits
- Fast, Easy Installation: Designed with strength members to withstand pulling stress without damage
- No Need for Conduit: Interlocking armor feature provides an additional layer of protection
- Rapid Field Termination: 900 µm tight-buffered cable features a small OD and quickly connects to FX Fusion Splice-On Connectors
- Built for Tough Environments: Indoor/outdoor constructions feature materials that resist UV and moisture exposure
Distribution Tight-Buffered Cable
-
Factory
-
Marine
-
Transit
-
Tray
Factory Grade: Riser Rated - UV and ozone resistant cable designed for light to medium factory floor environments.
Factory Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TF-1D9-006-RN5N | TF-3D9-006-RN5N | TF-4D9-006-RN5N | TF-SD9-006-RN5N |
8 | TF-1D9-008-RN5N | TF-3D9-008-RN5N | TF-4D9-008-RN5N | TF-SD9-008-RN5N |
12 | TF-1D9-012-RN5N | TF-3D9-012-RN5N | TF-4D9-012-RN5N | TF-SD9-012-RN5N |
24 | TF-1D9-024-RN5N | TF-3D9-024-RN5N | TF-4D9-024-RN5N | TF-SD9-024-RN5N |
36 | TF-1DK-036-RN5N | TF-3DK-036-RN5N | TF-4DK-036-RN5N | TF-SDK-036-RN5N |
48 | TF-1DK-048-RN5N | TF-3DK-048-RN5N | TF-4DK-048-RN5N | TF-SDK-048-RN5N |
72 | TF-1DK-072-RN5N | TF-3DK-072-RN5N | TF-4DK-072-RN5N | TF-SDK-072-RN5N |
96 | TF-1DK-096-RN5N | TF-3DK-096-RN5N | TF-4DK-096-RN5N | TF-SDK-096-RN5N |
144 | TF-1DK-144-RN5N | TF-3DK-144-RN5N | TF-4DK-144-RN5N | TF-SDK-144-RN5N |
Factory Grade: Double Jacket Aluminum Interlock
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TF-1D9-006-RI5N | TF-3D9-006-RI5N | TF-4D9-006-RI5N | TF-SD9-006-RI5N |
8 | TF-1D9-008-RI5N | TF-3D9-008-RI5N | TF-4D9-008-RI5N | TF-SD9-008-RI5N |
12 | TF-1D9-012-RI5N | TF-3D9-012-RI5N | TF-4D9-012-RI5N | TF-SD9-012-RI5N |
24 | TF-1D9-024-RI5N | TF-3D9-024-RI5N | TF-4D9-024-RI5N | TF-SD9-024-RI5N |
36 | TF-1DK-036-RI5N | TF-3DK-036-RI5N | TF-4DK-036-RI5N | TF-SDK-036-RI5N |
48 | TF-1DK-048-RI5N | TF-3DK-048-RI5N | TF-4DK-048-RI5N | TF-SDK-048-RI5N |
72 | TF-1DK-072-RI5N | TF-3DK-072-RI5N | TF-4DK-072-RI5N | TF-SDK-072-RI5N |
96 | TF-1DK-096-RI5N | TF-3DK-096-RI5N | TF-4DK-096-RI5N | TF-SDK-096-RI5N |
144 | TF-1DK-144-RI5N | TF-3DK-144-RI5N | TF-4DK-144-RI5N | TF-SDK-144-RI5N |
Marine Grade: ABS Approved, LSZH Jacketed Gel Tube Fiber Optic Cable
For more information, view the family technical data.
Marine Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TM-1D9-006-LNAN | TM-3D9-006-LNAN | TM-4D9-006-LNAN | TM-SD9-006-LNAN |
8 | TM-1D9-008-LNAN | TM-3D9-008-LNAN | TM-4D9-008-LNAN | TM-SD9-008-LNAN |
12 | TM-1D9-012-LNAN | TM-3D9-012-LNAN | TM-4D9-012-LNAN | TM-SD9-012-LNAN |
24 | TM-1DJ-024-LNAN | TM-3DJ-024-LNAN | TM-4DJ-024-LNAN | TM-SDJ-024-LNAN |
36 | TM-1DK-036-LNAN | TM-3DK-036-LNAN | TM-4DK-036-LNAN | TM-SDK-036-LNAN |
48 | TM-1DK-048-LNAN | TM-3DK-048-LNAN | TM-4DK-048-LNAN | TM-SDK-048-LNAN |
72 | TM-1DK-072-LNAN | TM-3DK-072-LNAN | TM-4DK-072-LNAN | TM-SDK-072-LNAN |
96 | TM-1DK-096-LNAN | TM-3DK-096-LNAN | TM-4DK-096-LNAN | TM-SDK-096-LNAN |
144 | TM-1DK-144-LNAN | TM-3DK-144-LNAN | TM-4DK-144-LNAN | TM-SDK-144-LNAN |
Marine Grade: Double Jacket Bronze Braid Armor
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TM-1D9-006-LBAN | TM-3D9-006-LBAN | TM-4D9-006-LBAN | TM-SD9-006-LBAN |
8 | TM-1D9-008-LBAN | TM-3D9-008-LBAN | TM-4D9-008-LBAN | TM-SD9-008-LBAN |
12 | TM-1D9-012-LBAN | TM-3D9-012-LBAN | TM-4D9-012-LBAN | TM-SD9-012-LBAN |
Transit Grade: NFPA 130 and 502 Compliant LSZH Gel Tube Fiber Optic Cable.
For more information, view the family technical detail.
Transit Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TT-1D9-006-LNNN | TT-3D9-006-LNNN | TT-4D9-006-LNNN | TT-SD9-006-LNNN |
8 | TT-1D9-008-LNNN | TT-3D9-008-LNNN | TT-4D9-008-LNNN | TT-SD9-008-LNNN |
12 | TT-1D9-012-LNNN | TT-3D9-012-LNNN | TT-4D9-012-LNNN | TT-SD9-012-LNNN |
24 | TT-1DK-024-LNNN | TT-3DK-024-LNNN | TT-4DK-024-LNNN | TT-SDK-024-LNNN |
36 | TT-1DK-036-LNNN | TT-3DK-036-LNNN | TT-4DK-036-LNNN | TT-SDK-036-LNNN |
48 | TT-1DK-048-LNNN | TT-3DK-048-LNNN | TT-4DK-048-LNNN | TT-SDK-048-LNNN |
72 | TT-1DK-072-LNNN | TT-3DK-072-LNNN | TT-4DK-072-LNNN | TT-SDK-072-LNNN |
96 | TT-1DK-096-LNNN | TT-3DK-096-LNNN | TT-4DK-096-LNNN | TT-SDK-096-LNNN |
144 | TT-1DK-144-LNNN | TT-3DK-144-LNNN | TT-4DK-144-LNNN | TT-SDK-144-LNNN |
Transit Grade: Double Jacket Aluminum Interlock
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TT-1D9-006-LINN | TT-3D9-006-LINN | TT-4D9-006-LINN | TT-SD9-006-LINN |
8 | TT-1D9-008-LINN | TT-3D9-008-LINN | TT-4D9-008-LINN | TT-SD9-008-LINN |
12 | TT-1D9-012-LINN | TT-3D9-012-LINN | TT-4D9-012-LINN | TT-SD9-012-LINN |
24 | TT-1DK-024-LINN | TT-3DK-024-LINN | TT-4DK-024-LINN | TT-SDK-024-LINN |
36 | TT-1DK-036-LINN | TT-3DK-036-LINN | TT-4DK-036-LINN | TT-SDK-036-LINN |
48 | TT-1DK-048-LINN | TT-3DK-048-LINN | TT-4DK-048-LINN | TT-SDK-048-LINN |
72 | TT-1DK-072-LINN | TT-3DK-072-LINN | TT-4DK-072-LINN | TT-SDK-072-LINN |
96 | TT-1DK-096-LINN | TT-3DK-096-LINN | TT-4DK-096-LINN | TT-SDK-096-LINN |
144 | TT-1DK-144-LINN | TT-3DK-144-LINN | TT-4DK-144-LINN | TT-SDK-144-LINN |
Tray Grade: Single Jacket All Dielectric
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TU-1D9-006-RN2N | TU-3D9-006-RN2N | TU-4D9-006-RN2N | TU-SD9-006-RN2N |
12 | TU-1D9-012-RN2N | TU-3D9-012-RN2N | TU-4D9-012-RN2N | TU-SD9-012-RN2N |
24 | TU-1D9-024-RN2N | TU-3D9-024-RN2N | TU-4D9-024-RN2N | TU-SD9-024-RN2N |
48 | TU-1D9-048-RN2N | TU-3D9-048-RN2N | TU-4D9-048-RN2N | TU-SD9-048-RN2N |
Tray Grade: Double Jacket Aluminum Interlock Armor
Fiber Count | OM1 | OM3 | OM4 | OS2 |
---|---|---|---|---|
6 | TU-1D9-006-RI2N | TU-3D9-006-RI2N | TU-4D9-006-RI2N | TU-SD9-006-RI2N |
12 | TU-1D9-012-RI2N | TU-3D9-012-RI2N | TU-4D9-012-RI2N | TU-SD9-012-RI2N |
24 | TU-1D9-024-RI2N | TU-3D9-024-RI2N | TU-4D9-024-RI2N | TU-SD9-024-RI2N |
48 | TU-1D9-048-RI2N | TU-3D9-048-RI2N | TU-4D9-048-RI2N | TU-SD9-048-RI2N |
DataTuff Fiber Optic Tray Cable: Indoor/Outdoor Riser Rated Harsh Environment Fiber Optic Cable with Oil Res 1 & 2
Your query has an error: Request Error.
Resources
Catalogs
White Papers
Videos
Blogs
Webinars