...

Fault-Managed Power System (FMPS) Cables

Belden’s Fault-Managed Power System (FMPS) Cables are the industry’s first cables designed and UL listed for Class 4 cabling. They safely carry power at higher levels and across longer distances while reducing infrastructure costs. Transmitters and receivers constantly monitor line conditions to make sure power pulses are properly received. If a problem is detected, power distribution stops immediately to protect people and equipment. The FMPS Cable portfolio includes a line of copper cables and our new line of hybrid cables which allow for the simultaneous transmission of power and data in the same cable. All FMPS cables can be coupled with our broad portfolio of fiber connectivity products for an end-to-end infrastructure to support distributed antenna systems (DAS).

Features & Benefits

  • Deliver Power Across Long Distances: 20x more power or distance than PoE with up to 2,000W across a reach of up to 2 km
  • Support New Technology: Ideal for distributed antenna systems, passive optical networks (PONs), security cameras and wireless access points; can be used for indoor (plenum and riser), outdoor and overhead-burial applications
  • Cost Effective: Installed by the same installers who install Category and PoE systems; Class 4 Certified cables include DEDN and DEWN product families
  • Safe Power Delivery: Digital Electricity power sensing technology makes Class 4 systems just as safe—if not safer—than Class 2 and Class 3 systems
  • Improve Electrical Performance: Stranded copper pairs design maintains flexibility and performance during installation
Fault-Managed Power System (FMPS) Cables
# Pairs x AWGIndoor Plenum UnshieldedIndoor Plenum ShieldedIndoor/Outdoor Wet Locations UnshieldedIndoor/Outdoor Wet Locations Shielded
2 x 14DEIP142UDEIP142FDEDN142UDEDN142F
4 x 14DEIP144UDEIP144FDEDN144UDEDN144F
8 x 14DEIP148UDEIP148FDEDN148UDEDN148F
2 x 16DEIP162UDEIP162FDEDN162UDEDN162F
4 x 16DEIP164UDEIP164FDEDN164UDEDN164F
8 x 16DEIP168UDEIP168FDEDN168UDEDN168F
2 x 18DEIP182UDEIP182FDEDN182UDEDN182F
4 x 18DEIP184UDEIP184FDEDN184UDEDN184F
8 x 18DEIP188UDEIP188FDEDN188UDEDN188F
Fault-Managed Power System (FMPS) Cables
TypeFiber CountFiber TypeAWG Size# PairsRatingTech Data
Indoor Hybrid Digital Electricity Breakout1 - 2 fibersOM3, OM4, OM5, OS216 - 20 AWG2-8CMP/CMR (LSZH)Technical Detail
Indoor Hybrid Digital Electricity Distribution2 - 12 fibersOM3, OM4, OM5, OS216 - 20 AWG2-8Technical Detail
Indoor/Outdoor Hybrid Digital Electricity Breakout1 - 2 fibersOM3, OM4, OM5, OS216 - 20 AWG2-8Technical Detail
Indoor/Outdoor Hybrid Digital Electricity Distribution2 - 12 fibersOM3, OM4, OM5, OS216 - 20 AWG2-8Technical Detail
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Environmental Space
      Clear
        Conductor Size
        Clear
          Conductor Configuration
          Clear
            Shielding
            Clear
              Jacket
              Clear
                NEC/(UL) Compliance
                Clear
                  Search Products By Word or Phrase
                  Your query has an error: Request Error.