...

CATV Cable

Belden carries a comprehensive portfolio for broadband drop cables suitable to meet broadband CATV application needs. Available options include indoor (CM, CMR, CMP), messenger and burial versions. All burial cables are constructed with flooding grease on the outer shield to provide maximum quality moisture protection. Constructed with standard foil/braid, tri or quad shielding to supply the level of RF leakage and interference protection required for any installation.

Features & Benefits

  • High Standards: Meets or exceeds applicable ANSI/SCTE standards for drop coaxial cable
  • Environmental Flexibility: Can install in any environment regardless of temperature, water, moisture or humidity
  • Durable: Contains a corrosion resistant center conductor
RG-59 Product Variations
Shielding Rating Tech Data
Duofoil + 96% TC Braid Plenum89108
82108
Duobond II + 67% Al Braid General9104
Duobond III + 67% Al Braid General9110
Duofoil + 54% and 47% TC Braid Plenum1151A
Duobond IV + 67% and 46% Al Braid General1186A
Plenum9104P
RG-6 Product Variations
Shielding Rating Tech Data
Duobond II + 60% Al Braid General9116
1829A
Riser9116R
1829R
Plenum9116P
1829P
Burial9066
Messenger9117M
1839A
Parallel9077
1841A
Duobond II + 90% Al Braid General1530A
Plenum1530AP
Burial1532A
Duobond III + 60% Al Braid General9118
 Duobond III + 77% Al Braid General1613A
Duobond IV 60% and 40% Al Braid General1189A
7916A
Riser1322R
Plenum1189AP
Burial1190A
Messenger1191AM
Duobond Plus + 77% Al Braid General9058
Duobond Plus 77% and 80% Al Braid General7915A
Duofoil + 60% and 40% TC Braid Plenum1152A
RG-11 Product Variations
Shielding Rating Tech Data
Duobond II + 60% Al Braid General1523A
Riser1523R
Plenum1523AP
Burial1525A
Messenger1524AM
 Duobond III + 77% Al Braid Burial7984A
7984B
Messenger7983A
7983BM
Duobond IV 60% and 40% TC Braids General1617A
Burial1618A
Messenger1619AM
Duobond Plus + 77% Al Braid Burial9764
Messenger9065M
Duofoil + 60% and 40% TC Braids Plenum1153A
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      RG / Series Type
      Clear
        Conductor Size
        Clear
          Conductor Configuration
          Clear
            Nom Characteristic Impedance
            Clear
              Nom Characteristic Impedance@High Freq10
              Clear
                Max Operating Frequency
                Clear
                  Shielding
                  Clear
                    Environmental Space
                    Clear
                      Jacket
                      Clear
                        Search Products By Word or Phrase
                        Your query has an error: Request Error.