...

Pigtails

Established technology with a pedigree of resilience. Traditional Fusion Splice-On Connectors with pigtails provide factory-polished performance with field-termination convenience within harsh environments. Mass fusion splicing can fuse up to all 12 fibers in one ribbon at once. Mass Fusion Pigtails come with all 12 fibers terminated and a ribbonized open end. Entire ribbons can be spliced simultaneously.

Features & Benefits

  • Excellent factory-polished performance with field-termination convenience
  • Fast installation with mass fusion pigtail kits
  • Easy termination with factory-terminated connectors
  • Connector identification with color-coded pigtail kits
  • Better insertion loss at 0.2 dB MPO-12 and 0.15 dB Max IL OM4
Standard Mass-Fusion Pigtail Kits (Connector on 250 µm Ribbon)
Description Belden Part Number
OM1OM3OM4OS2OS2/APC
MPO-12 (M)-FT3MM250PS01FT4MM250PS01-FTSMM250PS01
LC-FT3LC250PR12FT3LC250PR12FTSLC250PR12FTLSB250PR12
SCFT1SC250PR12FT3SC350PR12-FTSSC250PR12FTSSB250PR12
Standard Pigtail Kits (Connector on 900 µm Fiber)
DescriptionBelden Part Number
OM1OM3OM4OS2OS2/APC
LC-FT3LC900PR12FT4LC900PR12FTSLC900PR12FTSLB900PR12
SCFT1SC900PR12FT3SC900PR12FT4SC900PR12FTSSC900PR12FTSSB900PR12
STFT1ST900PR12FT3ST900PR12-FTSST900PR12-
Standard Single Pigtails (Connector on Tight-Buffer Fiber)
DescriptionBelden Part Number
OM1OM3OM4OS2OS2/APC
LC-FT3LC900PS01FT4LC900PS01FTSLC900PS01FTSLB900PS01
SCFT1SC900PS01FT3SC900PS01FT4SC900PS01FTSSC900PS01FTSSB900PS01
STFT1ST900PS01FT3ST900PS01-FTSST900PS01-
Standard Single Pigtails (Connector on Jacketed Fiber)
DescriptionBelden Part Number
OM1OM3OM4OS2OS2/APC
MPO-12 (M)-FT3MM3MMPS01FT4MM3MMPS01-FTSMM3MMPS01
LC-FT3LC2MMPS01FT4LC2MMPS01FTSLC2MMPS01FTSLB2MMPS01
LC Duplex-FT3LD2MMPS01FT4LD22MPS01FTSLD2MMPS01FTSLA2MMPS01
SCFT1SC3MMPS01FT3SC3MMPS01FT4SC3MMPS01FTSSC3MMPS01FTSSB3MMPS01
SC DuplexFT1SD3MMPS01FT3SD3MMPS01FT4SD3MMPS01FTSSD3MMPS01FTSSA3MMPS01
ST SimplexFT1ST3MMPS01FT3ST3MMPS01-FTSST3MMPS01-
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Termination Style
      Clear
        Trademark
        Clear
          Fiber Type
          Clear
            Color
            Clear
              Search Products By Word or Phrase
              Your query has an error: Request Error.