Network Access Control Software

With macmon Network Access Control (NAC) you gain transparency, secure authentication and granular access control in critical networks. macmon NAC gives the IT and OT department an instant network overview with graphical reports and topology. You secure your OT environment by keeping all nonessential devices off the network and creating security zones based on criticality. This can be and immediately handled with an automatic, dynamic set of rules. Implementation is possible within a day, and the interface is intuitive and easy to use.

  • Easy network segmentation and threat isolation: The highest level of security is achieved by using state-of-the-art authentication methods. Automatic reaction to events. Relief of the operating team.
  • Full control over all devices in the network: Instant network overview, graphical reports, and topology. All networks can be easily segmented, and threats isolated. Visibility of OT devices and communication relations. Detection of deviations from the expected status.
  • Identification of all endpoints: No more unknown or unauthorized endpoints and no insecure devices - tangible security by regulating the access of endpoints.
  • Infrastructure manufacturer agnostic: Can be installed in any heterogeneous network. Close partnerships with a large number of IT and OT security solutions. These integrations give users real added value in their daily lives.
  • TECHNICAL DETAIL
  • Features
Modules Bundles Description More Info
Topology Network Bundle Aesthetic, automated network topology visualization enables complete network visibility. Effective and efficient reporting for audits. Product Details
Advanced Security Information about the operating system, domain name and device name of an endpoint is collected to distinctly identify the device –this information is being used to detect, repel and locate attacks of all sorts in conjunction with the NAC feature. Product Details
VLAN Manager Efficient and effective tools for the easy implementation and operation of dynamic and static VLAN concepts. Reduction of time required for secure network segmentation and management. Product Details
802.1X Authentication using macmon‘s integrated RADIUS server based on MAC address bypass, credentials or certificates. Mixed mode through integration with existing identity stores. Product Details
Guest Service Intelligent & dynamic management of external/guest devices through a granular guest ticket system to provide secure, temporary network access on LAN and Wi-Fi. Intelligent & dynamic management of external/guest devices through a granular guest ticket system to provide secure, temporary network access on LAN and Wi-Fi. Product Details
Compliance Add-On Use macmon’s unique and powerful position on the network to enforce endpoint security and compliance through third-party technologies. Product Details
Past Viewer Identification and processing of endpoint sessions. Analysis of historical data. Product Details
Switch Viewer Graphical visualization and control of network switches including port information. Advanced use of TACACS+- & RADIUS-based user authentication for console, SSH, web GUI, API. Central logging of command execution is possible with TACACS+ and compatible infrastructure devices.Product Details
Scalability Maximum reliability through flexible high-availability options for local or distributed infrastructures including central management and reporting. Product Details

 

Belden macmon NAC features

The security features of macmon NAC are offered in product packages. Everything you need for efficient protection of your network access is combined in the macmon NAC Network Bundle. If you have particularly high security requirements, Add-Ons can be added individually.

 

  • Topology

  • Advanced security

  • Network access control

  • VLAN Manager

  • 802.1X

  • Guest services

Add ons

 

  • Compliance

  • Past viewer

  • Switch viewer

  • Scalability