Fiber LAN Housings
Belden's FX Enterprise Closet X (FX ECX) Patch Panel system is an elegant, intuitive and flexible solution that has been designed to maximize installer flexibility when compared to industry-leading solutions. FX ECX Housings in 1U, 2U and 4U have been optimized for LAN environments, and provide an easy-to-deploy, efficient solution for installers. FX ECX supports up to 192 LC Duplex ports (384 fibers) in a 4U housing.
Features & Benefits
- Maximum Flexibility: Front and Rear removable cassettes on all housings (1U, 2U, 4U), plus multiple options for cable strain relief
- Simplified Installation: Cassette rails are molded into housings, eliminating extra plastic rail components that can get lost
- Leverage Mixed Media: Mix and match copper/fiber using KeyConnect frames while leveraging our broad line of copper connectivity products
- Improved Visibility: Tool-less, removable, clear doors and top covers and a clear top cover for better light and visibility