Modular Wallplates
Our MediaFlex Faceplate Kit for KeyConnect & MDVO-Style modules offers flexibility in configuring multimedia workstation outlets for current and future network needs. The front access design of the outlets offers easy installation and upgrades while multiple colors, single-gang and double-gang configurations, and labeling capabilities meet work area aesthetics, density and identification needs.
Features & Benefits
- Modular Installation: MediaFlex Plates are part of a comprehensive line of plates and inserts that snap together to create modular workstation outlets
- Flexible Mounting: Can be mounted over standard NEMA-type outlet box or ring to provide support for a variety of MediaFlex Adapters and Inserts
- Customization Options: Available in a range of shapes, styles, colors and port counts for maximum flexibility
- Match Aesthetics: Our newest line of MediaFlex features a 90-degree edge to match aesthetics when installing next to electrical and other faceplates
Resources
Catalogs