Pigtails
Established technology with a pedigree of resilience. Traditional Fusion Splice-On Connectors with pigtails provide factory-polished performance with field-termination convenience within harsh environments. Mass fusion splicing can fuse up to all 12 fibers in one ribbon at once. Mass Fusion Pigtails come with all 12 fibers terminated and a ribbonized open end. Entire ribbons can be spliced simultaneously.
Features & Benefits
- Excellent factory-polished performance with field-termination convenience
- Fast installation with mass fusion pigtail kits
- Easy termination with factory-terminated connectors
- Connector identification with color-coded pigtail kits
- Better insertion loss at 0.2 dB MPO-12 and 0.15 dB Max IL OM4
Your query has an error: Request Error.
Resources