Server Cabinets
XS Series Server Cabinets are designed for high-density server hosting. The server cabinets’ capacity of 3,000 lbs—coupled with a wide portfolio of accessories—allows project-specific configuration, meeting the needs of today and tomorrow.
Features & Benefits
- Avoid Overheating: Door designed to optimize airflow
- Fast Deployment: Cabinets ship fully assembled and configured
- Multiple Gear Generation: Modular design allows reconfiguration to meet changing needs
- Reduce Energy Consumption: Enables seamless heat containment integration
24" Wide Enclosures
30" Wide Enclosures
Resources
Product Bulletins
Warranties