Termination Tools & Accessories
Belden offers a broad range of tools and accessories to support your cable termination needs. From crimping tools and trimmers to fiber breakout kids and splice tools, these products ensure an efficient installation process so you can keep your network at peak performance.
Features & Benefits
- One-Stop Resource: Broad selection of the tools and accessories you need to support any type of cabling
- Safe and Efficient: Optimize installation time with safe and speedy stripping, cutting and connecting
Rack Units
Termination Type
Data Category
Product Category
Available Region
Number of Pieces
Trademark
Product Type
Termination Style
Footprint/Type
Environmental Space
Conductor Configuration
Front Connection
Conductor Material and Stranding
Fiber Type
Fiber Type Buffer@Fiber1
Shielding
Fiber Connector Type
Jacket
Conductor Size
Nominal Diameter
Color
UL Voltage Rating
Insulation Material
RG / Series Type
UL AWM Style Compliance
Military Compliance
Nom Characteristic Impedance@High Freq10
Nom Characteristic Impedance
Max Operating Frequency
Bonded-Pair
UL Temp Rating
NEC/(UL) Compliance
Your query has an error: Request Error.
Resources