Data Orchestration & Management
Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.
Browse more of our recent product releases
-
Q1 2025
-
Q4 2024
-
Q3 2024
-
Q2 2024
-
Q1 2024
-
Q4 2023
-
Q3 2023
-
Q2 2023
Data Orchestration & Management
Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.
New SPIDER-SL variants with hardcoded Quality of Service (QoS)
The Hirschmann SPIDER III family expands its portfolio with 5-port and 8-port SPIDER-SL variants offering a built-in Quality of Service (QoS) function increasing the reliable data transmission in applications with EtherNet/IP or PROFINET according to Conformance Class A.
Data Orchestration & Management
Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.

Hirschmann OpEdge-4D Industrial Edge Gateways
Feature hazardous location approvals and run applications that make operational data more actionable. Employing a secure, easy-to-use operating system, the OpEdge-4D supports companies in any industry, including process manufacturing, material handling, transportation and energy.

CloudRail Managed OT-to-Cloud Connectivity
Software enables organizations to connect modern devices with standard protocols and retrofit older machines with sensors to gather, normalize and process data. Simplified edge-to-cloud data flow makes it easy to leverage edge data in any cloud for greater efficiency.

Hirschmann EAGLE 40-6M Train Firewalls
Meet the demands of railway rolling stock with industrial firewall capabilities and multiple industry-relevant certifications. Their robust design allows them to withstand moving trains while providing maximum data security by performing deep packet inspection of onboard rolling stock communication protocols.

ProSoft ProLinx Edge™️
Mini Radios
Feature hitless roaming of less than 100 milliseconds, enabling large-scale applications featuring mobile equipment, especially for those in in logistics and material handling. Wi-Fi 6 is able to provide reliable connectivity for hundreds of devices, ideal for busy material handling and logistics applications. The radio’s compact design allows direct mounting on-board AGVs and AGCs, saving space.
Data Acquisition & Transmission
Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.

Belden DataTuff®️ Cat6A Industrial Copper Ethernet Cables
Designed for light, medium, and heavy-duty industrial environments and offer a variety of temperature ratings, shielding options, UL ratings, and jacket materials. Now including two new PLTC-rated options, DataTuff®️ Cat6A cables deliver signal reliability, noise immunity and exceptional attenuation and return loss, and are backed by a 10-year product warranty.
Data Orchestration & Management
Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.
Data Acquisition & Transmission
Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.
Data Orchestration & Management
Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.
Data Acquisition & Transmission
Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.
Data Orchestration & Management
Data orchestration is the process of bringing people, devices and functionalities together, removing silos to combine, organize and make data available across a network to the people and devices that need it. Data management involves the administration and structure of your devices and data.
Data Acquisition & Transmission
Belden offers products like wire, cable, connectors and other technology that can be used to connect to a device to a network to acquire a signal and move data (and possibly power) from Point A to Point B to improve efficiency, communication and collaboration.