Gigabit Connectors

Gigabit Ethernet Connectors from Lumberg Automation are designed to ensure high-volume data transfer in industrial Ethernet applications, support maximum network uptime and offer reliable data transmission. These cordsets can reliably transmit up to 10 Gb of data per second through Cat 6A/7 cable. Designed to withstand even the most rugged environmental conditions, as well as extreme heat and cold, offer solutions for a host of automation applications.

Features & Benefits

  • Resists Chemicals: Robust designs support network reliability despite harsh environments
  • Reliable Data Transmission: Innovative shielding guarantees reliable data transmission even in strong electromagnetic fields
  • Modify Your Solution: Configure the product to meet your individual application with an M12 or RJ45 connection
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Product Sub Family
      Clear
        Product Sub Family, Side 2
        Clear
          Coding, Side 2
          Clear
            Number of Pins
            Clear
              Number of Pins, Side 2
              Clear
                Type of Contact / Gender, Side 2
                Clear
                  Connector Design, Side 2
                  Clear
                    Search Products By Word or Phrase
                    Your query has an error: Request Error.