Hirschmann OpEdge Family
Hirschmann OpEdge industrial edge gateway devices can run applications and process data locally at the edge, turning data into insights where they can best be used. OpEdge-4D supports deployment of edge applications via containers, which can be installed either locally through the device interface or at scale via the Belden Horizon™ Console. OpEdge-8D allows edge application deployment via either virtual machines or containers and integrates into the Belden Horizon™ Console.
Features & Benefits
- OpEdge-4D: Lower cost and power consumption requirements with an ARM CPU.
- OpEdge-8D: Ideal for more resource-intensive use cases with more memory, storage and Ethernet ports than OpEdge-4D and two SFP ports for fiber connections.
- OpEdge-4D: Hazardous location and maritime approvals, a robust form factor and an extended temperature range for use in harsh environments.
- OpEdge-8D: Substation approvals for energy sector applications, as well as approvals for maritime and hazardous location applications.
Your query has an error: Request Error.
Related Products
Related Resources
Blogs
Product Bulletins
Video