Hirschmann Industrial HiFusion
Manufacturers have defined various MIB variables for their devices that are not covered by standard MIBs. HiFusion allows to integrate manufacturer-specific MIB variables for third-party devices into the Industrial HiVision network management software. To achieve this create Product-specific Modules (PSM) and incorporate them into Industrial HiVision. Third-party device will then be assigned the correct icon, and the values of the MIB variables will be displayed.
Features & Benefits
- Operates as a Stand-alone Application: does not require Industrial HiVision to create or test the new PSM
- No License for the Program Required: the device for which the PSM is created must support version 1 or version 3 of the Simple Network Management Protocol (SNMP)
Your query has an error: Request Error.
Resources
All Resources