Transceivers

The Hirschmann line has a variety of transmitter and receiver options available, allowing users to choose the correct transceiver for each link in order to provide the required optical reach over fiber when fiber is chosen—or the correct data rate and connection when twisted-pair copper is used. The high-quality, small form-factor pluggable (SFP) and 10G small form-factor pluggable (XFP) transceivers are tested and approved to work under the same environmental conditions as Hirschmann switches.

Features & Benefits

  • Increased Flexibility: Choose from fiber or copper SFP transceivers or bidirectional Gigabit Ethernet interfaces
  • Reliable Performance: Wide range of hot-pluggable fiber optic and copper SFP and XFP transceivers support Hirschmann industrial Ethernet solutions
  • Save Space: The body size of an SFP is about half the size of a traditional GBIC
  • Support High Data Rates: Select a Fast Ethernet, Gigabit Ethernet, 2.5G or 10G Ethernet transceiver
Technical Detail
Fast Ethernet SFP Transceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
Fast-ETHERNETSFPLH/LC100BASE-FX47 to 104 km0° C to +85° CM-FAST SFP-LH/LC
Fast-ETHERNETSFPLH/LC EEC100BASE-FX47 to 104 km-40° C to +85° CM-FAST SFP-LH/LC EEC
Fast-ETHERNETSFPSM/LC100BASE-FX0 to 25 km0° C to +60° CM-FAST SFP-SM/LC
Fast-ETHERNETSFP SM/LCEEC100BASE-FX0 to 25 km-40° C to +85° CM-FAST SFP-SM/LC EEC
Fast-ETHERNETSFP SM+/LC100BASE-FX25 to 65 km0 ºC to +60 ºCM-FAST SFP-SM+/LC
Fast-ETHERNETSFPSM+/LC EEC100BASE-FX25 to 65 km-40° C to +85° CM-FAST SFP-SM+/LC EEC
Fast-ETHERNETSFPMM/LC100BASE-FX0 to 5 km0° C to +60° CM-FAST SFP-MM/LC
Fast-ETHERNETSFPMM/LC EEC100BASE-FX0 to 5 km-40° C to +85° CM-FAST SFP-MM/LC EEC
Fast-ETHERNETSFP TX/RJ45 *100BASE-T0 to 100 km0° C to +60° CM-FAST SFP-TX/RJ45
Fast-ETHERNETSFP TX/RJ45 EEC *100BASE-T0 to 100 km-40° C to +70° CM-FAST SFP-TX/RJ45 EEC
Fast-ETHERNETSFPMM/LC *100BASE-FX0 to 5 km0° C to +60° CSFP-FAST-MM/LC
Fast-ETHERNETSFPMM/LC EEC *100BASE-FX0 to 5 km-40° C to +85° CSFP-FAST-MM/LC EEC
Fast-ETHERNETSFPSM/LC *100BASE-FX0 to 25 km0° C to +60° CSFP-FAST-SM/LC
Fast-ETHERNET SFPSM/LC EEC*100BASE-FX0 to 25 km-40° C to +85° CSFP-FAST-SM/LC EEC
Technical Detail
Gigabit Ethernet SFP Transceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
Gigabit-ETHERNETSFPTX/RJ451000BASE-T0 to 100 m0° C to +60° CM-SFP-TX/RJ45
Gigabit-ETHERNETSFPTX/RJ45 EEC1000BASE-T0 to 100 m-40° C to +70° CM-SFP-TX/RJ45 EEC
Gigabit-ETHERNETSFPLH/LC1000BSE-LX16 to 80 km0° C to +60° CM-SFP-LH/LC
Gigabit-ETHERNETSFPLH/LC EEC1000BSE-LX16 to 80 km-40° C to +85° CM-SFP-LH/LC-EEC
Gigabit-ETHERNETSFPLH+/LC1000BSE-LX44 to 120 km0° C to +60° CM-SFP-LH+/LC
Gigabit-ETHERNETSFPLX/LC1000BSE-LX0 to 20 km0° C to +60° CM-SFP-LX/LC
Gigabit-ETHERNETSFPLX/LC EEC1000BASE-LX0 to 20 km-40° C to +85° CM-SFP-LX/LC EEC
Gigabit-ETHERNETSFPLX+/LC1000BSE-LX5 to 42 km0° C to +60° CM-SFP-LX+/LC
Gigabit-ETHERNETSFPLX+/LC EEC1000BSE-LX5 to 42 km-40° C to +85° CM-SFP-LX+/LC EEC
Gigabit-ETHERNETSFPMX/LC EEC1000BASE-LX0 to 1.5 km-40° C to +70° CM-SFP-MX/LC EEC
Gigabit-ETHERNETSFPSX/LC1000BSE-SX0 to 550 m0° C to +60° CM-SFP-SX/LC
Gigabit-ETHERNETSFPSX/LC EEC1000BSE-SX0 to 550 m-40° C to +85° CM-SFP-SX/LC EEC
Gigabit-ETHERNETSFPLX/LC *1000BASE-LX0 to 20 km0° C to +60° CSFP-GIG-LX/LC
Gigabit-ETHERNETSFPLX/LC EEC *1000BASE-LX0 to 20 km-40° C to +85° CSFP-GIG-LX/LC EEC
Technical Data
2.5 Gigabit Ethernet SFP Transceivers
Speed Form Type ModeMax Data Rate Distance Temp. Range Download Datasheet
2.5 Gigabit-ETHERNET SFPMM/LC EEC2.5GBASE0 to 550 m-40 °C to +85° CM-SFP-2.5-MM/LC EEC
2.5 Gigabit-ETHERNETSFPSM/LC EEC2.5GBASE0 to 20 km-40 °C to +85° CM-SFP-2.5-SM/LC EEC
2.5 Gigabit-ETHERNETSFPSM-/LC EEC2.5GBASE0 to 5 km-40 °C to +85° CM-SFP-2.5-SM/LC EEC
2.5 Gigabit-ETHERNETSFPSM+/LC EEC2.5GBASE21 to 45 km-40° C to +85° CM-SFP-2.5-SM/LC EEC
Technical Detail
10 Gigabit Ethernet XFP Transceivers
Speed Form Type Mode Max Data Rate Distance Temp. Range Download Datasheet
10 Gigabit-ETHERNETXFPZR/LC10GBASE40 to 80 km0° C to +50° CM-XFP-ZR/LC
10 Gigabit-ETHERNETXFPER/LC10GBASE10 to 40 km0° C to +60° CM-XFP-ER/LC
10 Gigabit-ETHERNETXFPER/LC EEC10GBASE10 to 40 km-40 °C to +85° CM-XFP-ER/LC EEC
10 Gigabit-ETHERNETXFPLR/LC10GBASE2 m to 10 km0° C to +60° CM-XFP-LR/LC
10 Gigabit-ETHERNETXFPLR/LC EEC10GBASE2 m to 10 km-40 °C to +85° CM-XFP-LR/LC EEC
10 Gigabit-ETHERNETXFPSR/LC10GBASE33 m or 300 m0° C to +60° CM-XFP-SR/LC
10 Gigabit-ETHERNETXFPSR/LC EEC10GBASE33 m or 300 m-40 °C to +85° CM-XFP-SR/LC EEC
Technical Detail
Bi-Directional GigaBit Ethernet XFP Transceivers
SpeedForm Type Mode Max Data Rate Distance Temp. Range Download Datasheet
BIDI Gigabit-ETHERNETSFPLH/LC EEC1000BASE-LX23 km to 80 km-40° C to +85° CM-SFP-BIDI-Bundle LH/LC EEC
BIDI Gigabit-ETHERNETSFPLX/LC EEC1000BASE-LX0 m to 20 km-40° C to +85° CM-SFP-BIDI-Bundle LX/LC EEC
BIDI Gigabit-ETHERNETSFPType A LH/LC EEC1000BASE-LX23 km to 80 km-40 °C to +85° CM-SFP-BIDI-Type A LH/LC EEC
BIDI Gigabit-ETHERNETSFPType A LX/LC EEC1000BASE-LX0 m to 20 km-40° C to +85° CM-SFP-BIDI Type A LX/LC EEC
BIDI Gigabit-ETHERNETSFPType B LH/LC EEC1000BASE-LX23 km to 80 km-40 °C to +85° CM-SFP-BIDI Type B LH/LC EEC
BIDI Gigabit-ETHERNETSFPType B LX/LC EEC1000BASE-LX0 m to 20 km-40° C to +85° CM-SFP-BIDI Type B LX/LC EEC
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.