Fault-Managed Power System (FMPS) Cables
Belden’s Fault-Managed Power System (FMPS) Cables are the industry’s first cables designed and UL listed for Class 4 cabling. They safely carry power at higher levels and across longer distances while reducing infrastructure costs. Transmitters and receivers constantly monitor line conditions to make sure power pulses are properly received. If a problem is detected, power distribution stops immediately to protect people and equipment. The FMPS Cable portfolio includes a line of copper cables and
Features & Benefits
- Deliver Power Across Long Distances: 20x more power or distance than PoE with up to 2,000W across a reach of up to 2 km
- Support New Technology: Ideal for distributed antenna systems, passive optical networks (PONs), security cameras and wireless access points; can be used for indoor (plenum and riser), outdoor and overhead-burial applications
- Cost Effective: Installed by the same installers who install Category and PoE systems; Class 4 Certified cables include DEDN and DEWN product families
- Safe Power Delivery: Digital Electricity power sensing technology makes Class 4 systems just as safe—if not safer—than Class 2 and Class 3 systems
- Improve Electrical Performance: Stranded copper pairs design maintains flexibility and performance during installation
Fault-Managed Power System (FMPS) Cables
Fault-Managed Power System (FMPS) Cables
Your query has an error: Request Error.