ODF Cassettes & Frames
DCX adapter frames and cassettes have a modular, compact design that allows for assembly of two (Base-24), four (Base-12), or six (Base-8) cassettes per housing tray. The DCX housing design allows for a mix of different size cassettes on the tray
Features & Benefits
- Flexibility of Termination Methods: Available for MPO trunk cables, multi-fiber trunk cables with LC connectors, fusion splicing with pigtails or splice-on connectors
- Lower Network Downtime for Maintenance: MPO cassette modularity, only 12 fibers are affected (as opposed to 24 or 36 fibers in other solutions)
- Easy System Migration: Swappable cassettes enables easy moves from Base-24 to Base-12 to Base-8 without needing to change housings
- Easy Fiber Polarity Management & Simple System Planning: Flippable pre-terminated cassettes & symmetrical cassette design maintains sequential port numbering
DCX Pre-Terminated Adapter Frames (MPO-LC)
DCX Pre-Terminated Cassettes (MPO-SC)
Splice Cassettes
Your query has an error: Request Error.