...

ODF Housings

The DCX ODF Housings are available in left-to-right and right-to-left cable flow configurations for optimized management. The housings have a front-access design with 8* trays that pull out for easy access to cables connected to the back of adapter frames and cassettes. Modular cassettes can be mixed on the same tray (Base-8, Base-12, Base-16 or Base-24), enabling easy and cost-effective migration and preventing density loss. *Other densities available outside of the USA.

Features & Benefits

  • Highest Density: 4U housing with front-access design and capacity of 384* fiber terminations
  • Simplify Management: Full access around each connection for easy insertion and removal, and clear labelling options for easy port reference
  • Futureproof Functionality: Supports migration from any combination of 8 or 12-fiber pre-terminated adapter frames and of Base-16- or Base-24 (soon to be released) pre-terminated adapter frames without infrastructure changes
  • Enhance Signal Integrity: Cable bend radius control, patch cord management and strain relief built into the housing
DCX Housings
DescriptionBase12Base8Total LC Duplex PortsBelden Part NumberComments
DCX HOUSING 576-FIBER, LEFT-RIGHT CABLE FLOW, WITH 12 TRAYS, TRUNK & PATCH MANAGEMENT 48 72 288 DCX-04FM-LR Not available in USA
DCX HOUSING 576-FIBER, RIGHT-LEFT CABLE FLOW, WITH 12 TRAYS, TRUNK & PATCH MANAGEMENT 48 72 288 DCX-04FM-RL Not available in USA
DCX HOUSING 384-FIBER, LEFT-RIGHT CABLE FLOW, WITH 8 TRAYS, TRUNK & PATCH MANAGEMENT 32 48 192 DCX-384F-LR
DCX HOUSING 384F-FIBER, RIGHT-LEFT CABLE FLOW, WITH 8 TRAYS, TRUNK & PATCH MANAGEMENT 32 48 192 DCX-384F-RL
View:
    Sort by:
    Filter Type Results
    Reset all
    Search Products By Word or Phrase
    Your query has an error: Request Error.